1000V Fuse Block for SPFJ Solar Fuses Series - 1000V Fuse Block for SPFJ Solar Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse Up-LINK solid state, dead-front fuse holder provides remote fuse status indication without the need to incorporate proprietary network protocols.

Advanced notification is beneficial in limiting expensive downtime, reducing production scrap or minimizing unsafe conditions to personnel.

Up-LINK provides remote fuse status communication that can easily integrate with an existing PLC or system. If used in conjunction with a user-programmed PLC, additional information can be communicated such as fuse type, fuse part number, necessary Personnel Protective Equipment (PPE) and where replacement fuses are located.

Standard Features:
  • Cost-effective solution for remote fuse status indication and local LED indication
  • Easy integration into existing PLC or system
  • Current-limiting Class CC fuses provide superior protection with high interrupting rating
  • Meets stringent IEC and UL Touch Safe Standards to improve worker safety
  • Time-saving DIN Rail mounting

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LFJ102001CSolarNoCheckOrder
LFJ102001CSTSolarNoCheckOrder
LFJ102001STSTSolarNoCheckOrder
LFJ104001CSolarNoCheckOrder
LFJ104001CSTSolarNoCheckOrder
LFJ104001STSTSolarNoCheckOrder
LFJ104501CSolarNoCheckOrder
LFJ104501CSTSolarNoCheckOrder
LFJ104501STSTSolarNoCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFJ102001C 1000VDC 200A SPFJ HLDR 1 POLE BOX LUG RoHS No 06/03/2011 PbFree No 06/03/2011 No
12/10/2015
LFJ102001CST 1000VDC 200A SPFJ HLDR 1 POLE CLP/STD RoHS No 07/27/2011 PbFree No 07/27/2011 No
12/10/2015
LFJ102001STST 1000VDC HOLDER STUD TERMINAL 200A RoHS No 07/28/2011 PbFree No 07/28/2011 CoC_RoHS10_LFJ102001STST REACH191_Declaration_LFJ102001STST No
12/10/2015
Does not Contain IPC_LFJ102001STST
LFJ104001C 1000VDC 400A SPFJ HLDR 1 POLE BOX LUG RoHS No 12/10/2015 PbFree No 12/10/2015 No
12/10/2015
LFJ104001CST 1000VDC 400A SPFJ HLDR 1 POLE CLP/STD RoHS No 09/20/2012 PbFree No 09/20/2012 No
12/10/2015
LFJ104001STST 1000VDC HOLDER STUD TERMINAL 400A RoHS No 07/27/2011 PbFree No 07/27/2011 No
12/10/2015
LFJ104501C 1000VDC 450A SPFJ HLDR 1 POLE BOX LUG RoHS No 12/10/2015 PbFree No 12/10/2015 No
12/10/2015
LFJ104501CST 1000VDC 450A SPFJ HLDR 1 POLE CLP/STD RoHS No 09/20/2012 PbFree No 12/10/2015 No
12/10/2015
LFJ104501STST 1000VDC HOLDER STUD TERMINAL 450A RoHS No 12/10/2015 PbFree No 12/10/2015 No
12/10/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.